Download document () of 20

289973
Model code: Z-SLS/B-32A

Eaton Distribution parts, Fuse-link with blink application, D02, 32A, 400 V, gL/gG, set consists of 3 pieces

General specifications

Product Name
Eaton Distribution parts
Catalog Number
289973
EAN
4015082899738
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.145 kg
Compliances
RoHS conform
Model Code
Z-SLS/B-32A

Product specifications

Used with
Z-SLS/CEK
Z-SLS/NEOZ
Fuse links
Z-SLK/NEOZ
Amperage Rating
32 A
Frame
D02
Equipment heat dissipation, current-dependent
2.4 W
Utilization category
gL/gG (cable protection/equipment protection)
gG (gL)
Color
Black
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
32 A
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
32 A
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Voltage rating at AC
50 - 400 V AC
Voltage rating at DC
50 - 250 V DC
Functions
Accessory
Voltage rating
60 V AC - 400 V AC
Type
  • Accessory
  • Fuse material
  • Fuse set
Special features
  • With flashing function
  • Snap-fit on DIN rail
  • 1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.