Eaton Moeller® series Rapid Link Flat cable outgoer, for 400VAC, +24VDC
| Product Name | 
                                                Eaton Rapid Link Flexible busbar junction
                                             | 
| Catalog Number | 
                                                290188
                                             | 
| EAN | 
                                                4015082901882
                                             | 
| Product Length/Depth | 
                                                119 mm
                                             | 
| Product Height | 
                                                53 mm
                                             | 
| Product Width | 
                                                57.5 mm
                                             | 
| Product Weight | 
                                                0.134 kg
                                             | 
| Certifications | 
                                                EN 60998-2-3  IEC/EN 60529 | 
| Catalog Notes | 
                                                Insulation piercing terminals, terminal socket with lock mechanism
                                             | 
| Model Code | 
                                                RA-C1-PLF
                                             | 
| Accessory/spare part type | 
                                                Connection technique
                                             | 
| Degree of protection | 
                                                IP65, according to IEC/EN 60529
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Type | 
                                                Connection socket (for power connection cable)
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Ambient operating temperature - min | 
                                                -30 °C
                                             | 
| Ambient operating temperature - max | 
                                                55 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Rated operational current (Ie) | 
                                                20 A
                                             | 
| Rated operational voltage (Ue) at AC - max | 
                                                500 V
                                             | 
| Rated operational voltage (Ue) at DC - max | 
                                                24 V
                                             | 
| Contact type | 
                                                IDC termination
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |