Download document () of 20

293565
Model code: BP-FLP-1200-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=1200mm, closed, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293565
EAN
4015082935658
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
1145 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
BP-FLP-1200-BL-W

Delivery program

Type
Additional equipment
Model
Blind
Color
Traffic white (RAL 9016)

Technical data - mechanical

Shape
Straight
Surface finishing
With powder coating
Surface protection
Powder coating
Mounting method
Surface mounting
Material
Sheet steel
Steel
Number of connector holes
0
Cable entry type
Blind
Housing material
Sheet steel
Thickness
1 mm
Thread type
None
Suitable for width
1200 mm
Suitable for nominal thread (PG) - min
10
Suitable for nominal thread (PG) - max
50

Additional information

Functions
Additional equipment

Export product specification