Download document () of 20

294869
Model code: BC-CS-2/26

BC-CS-2/26 . Surface-mount or GTL-mount DBO, 2-row, without rear wall, France

General specifications

Product Name
Eaton xComfort BC version F
Catalog Number
294869
EAN
4015082948696
Product Length/Depth
94 mm
Product Height
350 mm
Product Width
250 mm
Product Weight
1.03 kg
Compliances
RoHS conform
Model Code
BC-CS-2/26

Product specifications

Features
EMC-version
Enclosure material
Plastic
Built-in height
0 mm
Built-in width
234 mm
Built-in depth
46 mm
Closure type
Other
Cover/door model
With notch
Cover/door type
Cover
Single
RAL-number
9.01
Width in number of modular spacings
13
Color
White
Number of rows
2
Degree of protection
IP30
Functions
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
72 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.