Download document () of 20

294912
Model code: BCZ-CS-VB-CS-O

Eaton xComfort BC LV systems Final Distribution Boards. Distribution board connecting set

General specifications

Product Name
Eaton xComfort BC connection set France
Catalog Number
294912
EAN
4015082949129
Product Length/Depth
150 mm
Product Height
15 mm
Product Width
110 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
BCZ-CS-VB-CS-O

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.