Download document () of 20
We make what matters work

2POSTRMKITWM

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

General specifications

Product Name
Eaton Tripp Lite series SmartRack rail mounting kit
Catalog Number
2POSTRMKITWM
UPC
037332123107
Product Length/Depth
3.91 in
Product Height
2.625 in
Product Width
2.635 in
Product Weight
2 lb
Compliances
RoHS

Product specifications

Accessory Class
UPS Accessories
Accessory/spare part type
Rackmount kit
Material
Steel
Package contents
Set of two post rackmount/wallmount installation brackets to support one 2U module
Accessory Type
Rackmount Kit
Product Highlights
Allows for 2-post mounting of 2U rack-mount UPS systems and battery packs with a maximum load capacity of 150 lb. (68 kg)
Enables wall mount installation with select 2U rack-mount UPS systems and battery packs
Supports deep 2-Post rack installation of Eaton 5PX G2 and select Tripp Lite series SmartPro UPS systems and EBM/battery packs (2-post mounting only)

Export product specification