Download document () of 20

3/4LWZN

Eaton B-Line series lock washer, 0.1250" H x 0.75" L x 0.75" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series lock washer
Catalog Number
3/4LWZN
UPC
781011423537
Product Length/Depth
0.75 in
Product Height
0.125 in
Product Width
0.75 in
Product Weight
0.038 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
lock washers

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification