Download document () of 20

300939
Model code: ARC-NTFS-3M

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON Nuisance Tripping Free Sensor, connection length 3m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON LV systems Protective Relays
Catalog Number
300939
EAN
9010238132696
Product Length/Depth
150 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
0.29 kg
Compliances
RoHS conform
Model Code
ARC-NTFS-3M

Delivery program

Model
Sensor

Export product specification