Photo is representative
Download
Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, multimedia, 3-rows, super-flat sheet steel door WIFI
Product Name |
Eaton xComfort KLV multimedia distribution board
|
Catalog Number |
302548
|
EAN |
9010238162037
|
Product Length/Depth |
100 mm
|
Product Height |
590 mm
|
Product Width |
360 mm
|
Product Weight |
5.22 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60670-24 (GP)
IEC/EN 62208 |
Model Code |
KLV-36HWM-W-SF
|
Type |
Basic device
Installation distribution boards
KLV multimedia WIFI
|
Model |
Wall-mounted distributor
|
Application |
Indoor
|
Color |
White
Traffic white (RAL 9016) |
Voltage rating at AC |
230 V AC
|
Frequency rating of contacts |
50 Hz
|
Mounting dimension |
Other
|
Mounting method |
Flush mounted (plaster)
DIN-compatible Hollow wall DIN-rail Hollow-wall mounting |
Material |
Polystyren (plastic)
Sheet steel, powder-coated Steel plate/plastic |
Number of cores (dual) - max |
0
|
Number of module space units per row |
12
|
Number of mountable connection strips |
12
|
Number of rows |
3
|
Cable entry postion |
Cable entries on top and bottom, side, back plate
|
Cover/door color |
White
|
Module rack type |
Media mounting plate
|
Protective shrouding material |
Without shroud for protection against accidental contact
|
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
43 W
|
Ambient operating temperature details |
-5 °C - 40 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
Fitted with: |
Hollow-wall anchor
Wall trough Installation instructions Device holder Cable retainer 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm WIFI Door/Frame Device support rails 2x single-way socket outlet Microperforated mounting plate Spirit level for leveling |
Functions |
Basic device
|
Protection class |
II (totally insulated)
|
Special features |
IP30
Protection Class II
Plastic housing with Wi-Fi door, white (RAL 9016)
Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
|
Used with |
KLV multimedia WIFI
Installation distribution boards Basic device |