Knowledge Search
Download document () of 20

303024
Model code: 04.852125.3VG.16.E.P

Eaton Easy-Fit Exchange Filter Elements, 04.852 125.3VG.16.E.P, 3VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 852

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
303024
Product Length/Depth
87 mm
Product Weight
0.11 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
04.852125.3VG.16.E.P

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
852
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.