Photo is representative
Download
IZM63N4-P63F-1. Circuit-breaker, 4p, 6300 A, fixed
Product Name |
Eaton Moeller series IZMX/INX circuit-breaker
|
Catalog Number |
303672
|
EAN |
9010238192089
|
Product Length/Depth |
372 mm
|
Product Height |
426 mm
|
Product Width |
1120 mm
|
Product Weight |
163.3 kg
|
Compliances |
IEC
RoHS conform |
Model Code |
IZM63N4-P63F-1
|
Type |
|
Number of poles |
Four-pole
|
Amperage Rating |
6300 A
|
Frame |
IZM63
|
Overload release current setting - min |
2520 A
|
Overload release current setting - max |
6300 A
|
Mounting Method |
Fixed
|
Mounting Method |
Fixed
|
Degree of protection |
IP20
IP41 with door sealing frame IP54 with protective cover |
Protection |
Universal protection and power measurement
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|