Knowledge Search
Download document () of 20

312623
Model code: 01.NL40.6VG.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 40.6VG.30.E.P, 6 VG,Glass fiber fleece, Nitrile, 435 psi (30 Bar), Size: 40

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
312623
Product Length/Depth
100.2 mm
Product Weight
0.14 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NL40.6VG.30.E.P.-

Product specifications

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
40
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.