Download document () of 20
We make what matters work

31T-115-R

Eaton Wheelock 31T horn, wall or ceiling, red, indoor or outdoor

General specifications

Product Name
Eaton Wheelock 31T horn
Catalog Number
31T-115-R
UPC
786697028052
Product Length/Depth
1.32 in
Product Height
4 in
Product Width
4 in
Product Weight
1.34 lb
Certifications
UL

Product specifications

Type of horn
Horn
Housing color
Red
Housing material
Metal
Indoor/outdoor
Indoor/outdoor
Mounting Method
Ceiling
Wall
Application
Vandal resistant
Approvals
UL
CSFM
FM
Sound Level (dBA)
95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.