Download document () of 20

32NNL

Eaton Bussmann series low voltage British standard Camaster neutral link, 32A, Non Indicating, fuse accessory, Class gG/gL

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32NNL
EAN
5027590476966
UPC
051712845151
Product Length/Depth
61 mm
Product Height
12 mm
Product Width
13 mm
Product Weight
5.7 g
Compliances
Contact factory

Electrical data

Amperage Rating
32 A
Class
Class gG/gL

Export product specification