Knowledge Search
Download document () of 20
We make what matters work

35GD33
GAUGE PIECE D3 35A 500V FOR E33

Gauge piece, LV, 35 A, AC 500 V, D3, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
35GD33
EAN
5027590477734
Product Length/Depth
17 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
23.72 g
Compliances
CE
RoHS Compliant
Certifications
IEC
Model Code
GAUGE PIECE D3 35A 500V FOR E33

Electrical data

Amperage Rating
35 A

Product specifications

Application
E33

Export product specification