Download document () of 20

3P550I
Model code: Eaton 3P Ellipse 550 IEC

Eaton 3P Ellipse UPS IEC, 550 VA, 330 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower

General specifications

Product Name
Eaton 3P Ellipse UPS
Catalog Number
3P550I
EAN
3553340621260
Product Length/Depth
235 mm
Product Height
263 mm
Product Width
81 mm
Product Weight
3 kg
Warranty
3 year on electronics, 2 year on battery
Compliances
CE Marked
LVD Directive (CB)
EMC Directive
RoHS Directive
WEEE Directive
Packaging Directive
Batteries Directive
IEC 61643-11
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
UKCA
Cm
Model Code
Eaton 3P Ellipse 550 IEC

Product specifications

Special features
  • Convenient extra-flat design for easy installation in any office environment
  • High performance surge-protection device compliant with IEC 61643-11 standard
  • 4 outlets to connect your PC + peripherals
  • Easy to replace battery helps to extend UPS service life
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
550 VA
Wattage
330W
Rack mounting kit
No
Package contents
  • (2) IEC-IEC cables
  • Quick start
  • Safety instructions
Surge protection
Yes
Auto shutdown function
No
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
46-70 Hz
Receptacle
(3) C13, (1) C13 surge only
Number of Outputs C13
4
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 4.5 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
7.5 min
Expansion slots
No
Ethernet interface
No
Includes network card
No
User interface
LED display
Type of interface
None
Potential free switch contact
No
Altitude
3000 m
Noise level
<25 dB at 1 meter
Relative humidity
0 - 95 % (non-condensing)
Temperature range
0° to 40°C (32° to 104°F)
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
550 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
97
Efficiency (eco-mode)
97
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
1,5
Power consumption
10.2 W
USB interface
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.