Download document () of 20
To be discontinued

3S550DIN

Eaton 3S UPS DIN, 550 VA, 330 W, Input: Schuko, Outputs: (3) Schuko, (3) Schuko surge only, Tower

A newer version of this product is available:

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S550DIN
UPC
743172034649
Product Length/Depth
335 mm
Product Height
86 mm
Product Width
140 mm
Product Weight
3.8 kg
Warranty
2 year
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.