Knowledge Search
Download document () of 20
To be discontinued

3S550IEC

Eaton 3S UPS IEC, 550 VA, 330 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower

A newer version of this product is available:

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S550IEC
UPC
743172034656
Product Length/Depth
335 mm
Product Height
86 mm
Product Width
140 mm
Product Weight
2.9 kg
Warranty
2 year
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Export product specification