Download document () of 20

403-AP

Eaton Metal alloy surface-mount compact magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
403-AP
EAN
8714112069726
Product Length/Depth
32 mm
Product Height
10 mm
Product Width
15 mm
Product Weight
0.074 kg
Certifications
CE marking

Product specifications

Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
10 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 mm
Width sensor
15 mm
Sensor length
32 mm

Export product specification