Photo is representative
Download
Eaton B-Line series imperial cable tray and ladder, 4.25" height, 60" length, 57" width, Series 4 horizontal tee, 12" radius, Aluminum
Product Name |
Eaton B-Line series imperial cable tray and ladder
|
Catalog Number |
4A-42-30-HT12
|
UPC |
781011084912
|
Product Length/Depth |
60 in
|
Product Height |
4.25 in
|
Product Width |
57 in
|
Product Weight |
19.771 lb
|
Certifications |
UL Classified
CSA CE |
Material |
Aluminum
|
Type |
Series 4 horizontal tee
|
Radius |
12 in
|