Download document () of 20
We make what matters work

4POSTRAILKITWM

SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
4POSTRAILKITWM
UPC
037332206374
Product Length/Depth
21.3 in
Product Height
2.2 in
Product Width
1.9 in
Product Weight
3 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
  • Left rail piece, short
  • Left rail piece, long
  • Right rail piece, short
  • Left rail piece, long
  • (12) M6 screws
  • (12) M6 washers
  • Owner’s manual
Product Highlights
1U rack rail kit with maximum load capacity of 150 lbs (68 kgs)
Made from cold-rolled steel with powder-coated finish
Compatible with mounting depths of 14.5-23.5 in.
Mounting hardware included for installation in square-hole rack
Leaves front and rear mounting holes free for equipment

Export product specification