Download document () of 20

50AFE

Eaton Bussmann series high speed British standard fuse, 50 A, 690 V, None, 76 mm CC, aR (accompanied semiconductor protection)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
50AFE
EAN
5027590482868
UPC
051712292306
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
45.8 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
76 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Watt losses
11 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
AFE
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.