Knowledge Search
Download document () of 20
We make what matters work

511 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
511 HDG
UPC
662277038683
Product Length/Depth
1.75 in
Product Height
1.75 in
Product Width
0.75 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification