Knowledge Search
Download document () of 20
We make what matters work

514 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
514 HDG
UPC
662277038706
Product Length/Depth
2.75 in
Product Height
2.75 in
Product Width
1.25 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/2"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification