Knowledge Search
Download document () of 20
We make what matters work

516 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
516 HDG
UPC
662277059534
Product Weight
4.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
2-1/2"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification