Download document () of 20

654008FULL-0058X

Eaton, Alarms & signalling devices, Fulleon, Symphoni G1 sounder, Weatherproof, Red housing (SY/IP/R)

General specifications

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
654008FULL-0058X
EAN
8054934906893
Product Length/Depth
96 mm
Product Height
108 mm
Product Width
108 mm
Product Weight
0.2 kg
Certifications
Not Applicable

Product specifications

Number of tones
3
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.005 A
Addressing mode
Hard addressing
Alarm current
5 mA
Construction material
ABS/FR
EN Certified Tones
3
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
3
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification