Download document () of 20

6GN02
Model code: 6A 400V GAUGE RING 1706-006

Gauge piece, LV, 6 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
6GN02
EAN
5027590486255
Product Length/Depth
7.9 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
12.5 g
Compliances
CE
Model Code
6A 400V GAUGE RING 1706-006

Electrical data

Amperage Rating
6 A

Product specifications

Application
E18

Export product specification