Download document () of 20

7032131FUL-0002

Eaton, Alarms & signalling devices, Fulleon, Asserta Xenon beacon, Red lens, 230V AC (AS/B/230/RL STANDARD)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7032131FUL-0002
EAN
4015081798858
Product Length/Depth
83 mm
Product Height
100 mm
Product Width
136 mm
Product Weight
0.277 kg
Compliances
Contact Manufacturer

Product specifications

Nominal voltage
230 V
Voltage type
AC
Electricity consumption
0.015 A
Power
3.5 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
1
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
Incandescent lamp
Lamp holder
Other
Degree of protection (IP)
IP66
Alarm current - max
15 mA
Alarm current - min
15 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Product branding
Eaton
Integrated function
Flashlight
Cable entry
M20 hole
Mounting position
Wall (weatherproof)
Light color
Red
System wiring
0.28 - 2.5 mm

Export product specification