Download document () of 20

741C2057
Model code: HF4B-50/5A

Eaton Distribution parts. Current transformer HF4B, 50A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741C2057
EAN
5703498701040
Product Length/Depth
61 mm
Product Height
52 mm
Product Width
85.5 mm
Product Weight
0.425 kg
Compliances
RoHS conform
Model Code
HF4B-50/5A

Product specifications

Opening width - min
40 mm
Opening height - min
25 mm
Nominal current
50 A
Number of inputs (primary)
1
Opening diameter
28 mm
Opening height - max
25 mm
Secondary current input
5 A
Secondary rated apparent power
2 VA
Opening width - max
40 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.