Photo is representative
Download
Eaton B-Line series straight section cover, 0.5" H x 120" W x 42" L, Aluminum
Product Name |
Eaton B-Line series straight section cover
|
Catalog Number |
807A-42-120
|
UPC |
781011983475
|
Product Length/Depth |
120 in
|
Product Height |
0.5 in
|
Product Width |
42 in
|
Product Weight |
20.152 lb
|
Certifications |
Not Applicable
|
Material |
Aluminum
|
Type |
Solid flanged steel cable ladder cover
|