Download document () of 20

82913600A

Female machined crimp contact, size #8, Silver plating; 82913600A

General specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82913600A
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Weight
2.8 g

Product specifications

Environmental conditions
RoHS
REACH
Contact gender
Socket (Female)
Contact plating
Silver
Contact size
8 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
16 AWG
Wire size (AWG) - min
16 AWG
Manufacturing process
Machined

Export product specification