Download document () of 20

908128
Model code: T5-3-SOND*/EA/SVB-SW

Eaton Moeller® series T5 Non-standard switch, T5, 100 A, flush mounting, 3 contact unit(s), STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T5 Non-standard switch
Catalog Number
908128
Product Length/Depth
156 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.74 kg
Certifications
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
VDE 0660
Model Code
T5-3-SOND*/EA/SVB-SW

Features & Functions

Features
Version as maintenance-/service switch
Version as main switch
Fitted with:
Black rotary handle and locking ring
Functions
STOP function
Interlockable

General

Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Lifespan, mechanical
500,000 Operations
Mounting method
Flush mounting
Mounting position
As required
Number of contact units
3
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Non-standard switch
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Suitable for
Front mounting 4-hole

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity
2 x (1.5 - 10) mm², flexible with ferrule to DIN 46228
2 x (2.5 - 16) mm², solid or stranded
1 x (1 - 25) mm², flexible with ferrules to DIN 46228
1 x (2.5 - 35) mm², solid or stranded
Screw size
M6, Terminal screw
Tightening torque
4 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
760 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
740 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
590 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
420 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
71 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
55 A
Rated operational current (Ie) at AC-3, 500 V
44 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
17 A
Rated operational current (Ie) at AC-21, 440 V
100 A
Rated operational current (Ie) at AC-23A, 230 V
100 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
100 A
Rated operational current (Ie) at AC-23A, 500 V
55 A
Rated operational current (Ie) at AC-23A, 690 V
32 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
80 A
Rated operational current (Ie) star-delta at AC-3, 220/230 V
100 A
Rated operational current (Ie) star-delta at AC-3, 380/400 V
95.3 A
Rated operational current (Ie) star-delta at AC-3, 500 V
76.2 A
Rated operational current (Ie) star-delta at AC-3, 690 V
29.4 A
Rated operational power at AC-3, 380/400 V, 50 Hz
30 kW
Rated operational power at AC-3, 415 V, 50 Hz
30 kW
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Rated operational power at AC-23A, 220/230 V, 50 Hz
30 kW
Rated operational power at AC-23A, 400 V, 50 Hz
55 kW
Rated operational power at AC-23A, 500 V, 50 Hz
37 kW
Rated operational power at AC-23A, 690 V, 50 Hz
30 kW
Rated operational power star-delta at 220/230 V, 50 Hz
30 kW
Rated operational power star-delta at 380/400 V, 50 Hz
45 kW
Rated operational power star-delta at 500 V, 50 Hz
45 kW
Rated operational power star-delta at 690 V, 50 Hz
22 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
100 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Rated conditional short-circuit current (Iq)
2 kA
Rated short-time withstand current (Icw)
1.7 kA
1,7 kA, Contacts, 1 second
Short-circuit protection rating
100 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
950 A
Voltage per contact pair in series
60 V

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Black
Actuator type
Door coupling rotary drive

Design verification

Equipment heat dissipation, current-dependent Pvid
7.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.5 W
Rated operational current for specified heat dissipation (In)
100 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification