Download document () of 20

914802
Model code: DTZ0,4(*/*)*

Eaton Moeller® series DTZ Three-phase control isolating safety transformer, 0.4 kVA, Rated input voltage 50 – 950 ± 5 % V, Rated output voltage 18.5 – 1000 V

General specifications

Product Name
Eaton Moeller® series DTZ Control transformer
Catalog Number
914802
Product Length/Depth
92 mm
Product Height
154 mm
Product Width
155 mm
Product Weight
5.1 kg
Certifications
CE
CSA-C22.2 No. 66.2-06
Certified by UL for use in Canada
UL5085-1
UL Category Control No.: XPTQ2, XPTQ8
UL File No.: E167225
UL report applies to both US and Canada
IEC/EN 61558-2-2
UL Recognized
UL 506
CSA-C22.2 No. 66.1-06
UL 5085-2
CSA-C22.2 No. 66
Model Code
DTZ0,4(*/*)*

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Primary voltage 1 - max
950 V
Primary voltage 1 - min
50 V
Primary voltage 10 - max
0 V
Primary voltage 10 - min
0 V
Primary voltage 2 - max
950 V
Primary voltage 2 - min
50 V
Primary voltage 3 - max
950 V
Primary voltage 3 - min
50 V
Primary voltage 4 - max
950 V
Primary voltage 4 - min
50 V
Primary voltage 5 - max
950 V
Primary voltage 5 - min
50 V
Primary voltage 6 - max
950 V
Primary voltage 6 - min
50 V
Primary voltage 7 - max
0 V
Built as
Isolating transformer
Safety transformer
Conductor material
Copper
Degree of protection
IP00
NEMA Other
Insulation material type (IEC 85)
B
Primary voltage 7 - min
0 V
Primary voltage 8 - max
0 V
Primary voltage 8 - min
0 V
Primary voltage 9 - max
0 V
Primary voltage 9 - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Rated power
400 VA
Secondary voltage 1 - max
1000 V
Secondary voltage 1 - min
18.5 V
Secondary voltage 10 - max
0 V
Secondary voltage 10 - min
0 V
Secondary voltage 2 - max
1000 V
Secondary voltage 2 - min
18.5 V
Secondary voltage 3 - max
1000 V
Secondary voltage 3 - min
18.5 V
Secondary voltage 4 - max
1000 V
Secondary voltage 4 - min
18.5 V
Secondary voltage 5 - max
1000 V
Secondary voltage 5 - min
18.5 V
Secondary voltage 6 - max
1000 V
Secondary voltage 6 - min
18.5 V
Secondary voltage 7 - max
0 V
Secondary voltage 7 - min
0 V
Secondary voltage 8 - max
0 V
Secondary voltage 8 - min
0 V
Secondary voltage 9 - max
0 V
Secondary voltage 9 - min
0 V
Short-time rating
0.8 kVA
Static heat dissipation, non-current-dependent Pvs
55 W
Voltage rating - max
600 V
Product category
Three-phase DTZ control transformers
Relative short-circuit voltage
8 %
Suitable for
Branch circuits, (UL/CSA)
Wiring system
Other

Export product specification