Download document () of 20

93PXEBM480
Model code: Eaton 93PX EBM 2x240 V

Eaton 93PX Battery Modules, 2x240 V, 2x3U high

General specifications

Product Name
Eaton 93PX UPS
Catalog Number
93PXEBM480
EAN
6430070723914
Product Length/Depth
627 mm
Product Height
258 mm
Product Width
438 mm
Product Weight
121 kg
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
Eaton 93PX EBM 2x240 V

Product specifications

Auto shutdown function
No
Internal battery included
Yes
User replacable batteries
No
Color
Black
Construction type
482.6 mm (19 inch) device
Form factor
Rack/tower
Input connection
Fixed connection
Potential free switch contact
No
Rack size
6U
Snmp
No
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Data center/ facility/IT
Communication interface
USB
RS232
Mounting Method
Tower
Rackmount
Number of output connections French standard (Type E)
0

Export product specification