Download document () of 20

93T40KMBSB
Model code: 93T 40kVA IB

Eaton 93T UPS, Tower Online UPS, 40 kVA, 3 phase in/3 phase out, unity power factor, Internal Maintenance Bypass Switch, space for Internal Batteries

General specifications

Product Name
Eaton 93T UPS
Catalog Number
93T40KMBSB
EAN
6430070724096
Product Length/Depth
740 mm
Product Height
1575 mm
Product Width
380 mm
Product Weight
169 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93T 40kVA IB

Battery

User replacable batteries
No
Start-on-battery
Yes
External battery connection
Hardwired
Internal battery included
No, kits available
Battery charger type
ABM technology
Runtime at half load
0 min
Runtime at full load
0

Electrical output

Topology
Online
Wattage
40 kW
kVA rating
40 kVA
Output apparent power
40000 VA
Output power factor
1
Output voltage - min
380 V
Output voltage - max
415 V
Voltage distortion output (linear load) - max
2 %
Output frequency
50 Hz (50/60 Hz programmable)
Feed type
AC
Phase (output)
3

Electrical Input

Phase (input)
3
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Input voltage - min
380 V
Input voltage - max
415 V
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz

Communication

Communication
Free standing model
Number of communication slots
2
User Interface (Hmi)
Touchscreen
Type Of Interface
Other
Potential free switch contact
Yes

Additional specifications

Form factor
Tower
Construction type
Free standing model
Efficiency (improved efficiency mode)
99 %
Efficiency (eco-mode)
99 %
Package contents
  • UPS
  • User manual
  • Safety instructions
Phase (input)
3
Phase (output)
3
Auto shutdown function
Yes
Audible alarms
Yes
Hot-swappable power modules
No
Snmp
No
Transition time for full load
0 s
Type Of Interface
Other
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Improved efficiency mode
ESS
Internal maintenance bypass
Yes
Integrated functionality
Network Mangement

Export product specification