Photo is representative
Download
Eaton B-Line series imperial cable tray and ladder cover joint strip, Cover joint strip for 18" tray width
Product Name |
Eaton B-Line series imperial cable tray and ladder cover joint strip
|
Catalog Number |
99-9980-18
|
UPC |
781011284404
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.7 lb
|