Download document () of 20

9E10KIXL

Eaton 9E UPS XL, 10 kVA, 8 kW, Input: Hardwired, Output: Hardwired, Tower

General specifications

Product Name
Eaton 9E UPS
Catalog Number
9E10KIXL
UPC
743172067685
Product Length/Depth
61.29 cm
Product Height
70.85 cm
Product Width
26.24 cm
Product Weight
28.86 kg
Warranty
1 year
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • USB cable
  • Serial cable
  • User manual
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
92
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Battery

Runtime graph
View runtime graph
Battery replacement
No battery
Battery quantity
0
Battery management
  • Automatic battery test
  • Deep discharge protection
Extended battery capability
Yes

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Communication slot
Ethernet interface
No
User interface
LCD Display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Electrical input

Input connection
Hardwired/fixed connection
Input nominal voltage
400V/230V
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-276 V (110-276 V with derating) for 1ph input
Input frequency range
45-66Hz

Electrical output

Voltage
230V
Wattage
8 kW
Output power factor
0.8
Output voltage range
220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
10 kVA

Environmental

Altitude
3000 m
Noise level
<55 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.