Download document () of 20

9PXM22KIRTN
Model code: Eaton 9PX 22Ki 11Ki Red. RT15U Netpack

Eaton 9PX UPS 22Ki 11Ki Redundant Netpacki, 22 kVA, 20 kW, Input: Hardwired, Outputs: (4) C19, Hardwired, Rack/tower, 15U, Network card included

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PXM22KIRTN
UPC
743172045348
Product Length/Depth
70 cm
Product Height
65 cm
Product Width
44 cm
Product Weight
187 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
Model Code
Eaton 9PX 22Ki 11Ki Red. RT15U Netpack

Battery

Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable battery modules
Battery quantity
2 x 20
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes

Electrical output

Receptacle
(4) C19, Hardwired
Topology
Online/Double-conversion
Wattage
20 kW
VA rating
22 kVA
Output waveform
Sine wave
Voltage
230V
Output power factor
0.9
Output nominal voltage
230V default (200/208/220/230/240/250V)
Output voltage range
200/208/220/230/240/250 V +/- 1%
Voltage distortion output (linear load) - max
2
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240/250V)
Input voltage range
176-276 V (100-276 V with derating)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99

Communications

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • Network cards
Expansion slots
One slot, network card included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
3000 m
BTU Rating
Online: 4094
Noise level
<50 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Network card and rackmounting kit delivered as standard
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (at the UPS level)
  • Hot swappable batteries
  • Advanced Battery Management (ABM) technology to increase battery lifetime
Form factor
Rack/tower
Rack size
15U
Construction type
482.6 mm (19 inch) device
Rack mounting kit
Yes
Efficiency at max. load
95
Package contents
  • (2) UPS
  • ModularEasy
  • 2 Connection cables from the UPS to the ModularEasy
  • DB15 Cable
  • (2) Network Management Card
  • Link plates
  • (2) Supports for tower mounting
  • (5) Rack-mounting kit
  • User manual
Phase (input)
1
Phase (output)
1
Internal bypass
Yes
Hot swap power
Yes
Auto shutdown function
Yes

Export product specification