Download document () of 20
We make what matters work

ABC-1-1/2-R

Eaton ABC series Fast-acting fuse 1.50A, 250 Vac, 125 Vdc, 32 Vac (self certified), ABC-1-1-2-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-1-1/2-R
UPC
051712646093
Product Height
32 mm
Product Weight
2.05 g
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Amperage Rating
1.50 A
Melting (I2T)
Typical pre-arc: 1.163
Resistance
0.131 ohms DC cold
Voltage drop
0.28 mV typical
Interrupt rating
10 kAIC at 125 Vac/dc
100 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass endcaps
Quantity
5
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us