Download document () of 20

AD04A0206A03000000
Model code: 93PM-40(100)-6

Eaton 93PM UPS, 40 kW (100 kW Frame), Network card included

General specifications

Product Name
Eaton 93PM UPS
Catalog Number
AD04A0206A03000000
EAN
6430028226818
Product Length/Depth
91.4 cm
Product Height
187.6 cm
Product Width
56 cm
Product Weight
232 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93PM-40(100)-6

Product Specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Topology
Online
kVA rating
40 kVA
Wattage
40000 W
Output effective power
40 kW
Output apparent power
40000 VA

Efficiency and Performance

Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Overall efficiency
97 %
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Transition time for full load
0 s

Management and Monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
No
Potential free switch contact
Yes
Snmp
Yes
Internal maintenance bypass
No
Parallelable
Parallel for capacity and redundancy

Input/Output Electrical Characteristics

Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Phase (input)
3
Phase (output)
3
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz

Design and Additional Features

Color
Black
Construction type
Free standing model
Feed type
AC
Form factor
Modular
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Application
Data center/ facility/IT
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20
Integrated functionality
Network Mangement
Modular

Export product specification