Download document () of 20
We make what matters work

ADE1AM252SSN

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 2 (M), Straight, Gland size 6, Non-armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM252SSN
EAN
3589350047660
Product Length/Depth
73.3 mm
Product Height
45.1 mm
Product Width
45.1 mm
Product Weight
100 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M25
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
10-16
Gland size
6
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com