Download document () of 20
We make what matters work

ADE1AM323SSN

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 3 (L), Straight, Gland size 8, Non-armoured, Stainless steel, 18-27.5 outer sheath, Flameproof and increased safety, Silicone seal, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM323SSN
EAN
3589350047677
Product Length/Depth
72 mm
Product Height
45 mm
Product Width
41 mm
Product Weight
285 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M32
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
18-27.5
Gland size
8
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com