Download document () of 20
We make what matters work

ADE1AM403SSN

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 3 (L), Straight, Gland size 9, Non-armoured, Stainless steel, 23-34 outer sheath, Flameproof and increased safety, Silicone seal, M40 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM403SSN
EAN
3589350047684
Product Length/Depth
61 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
383 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M40
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
23-34
Gland size
9
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com