Download document () of 20
We make what matters work

ADE1CM202SSSCN

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 2 (M), Straight, Gland size 5, Non-armoured Barrier, Stainless steel, 6-12 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM202SSSCN
EAN
3589350031812
Product Length/Depth
62 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
84 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured Barrier
Thread Size
M20
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
6-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com