Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: PG 48, End 2: M63 Metric, Male, Female, Insulated, Glass filled nylon, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton AJM adaptor
|
| Catalog Number |
ADE408809
|
| EAN |
5056039016593
|
| Product Length/Depth |
39 mm
|
| Product Height |
87.757 mm
|
| Product Width |
76 mm
|
| Product Weight |
0.146 kg
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Glass filled nylon
|
| End 1 Size |
PG 48
|
| End 1 Type |
PG
|
| End 2 Size |
M63
|
| End 2 Type |
Metric
|
| Plating |
Unplated
|
| Insulator |
Insulated
|
| Shape |
Standard
|
| Type |
Standard
|
Support from Eaton
Need technical support?
Email: CSAldridge@eaton.com