Download document () of 20
We make what matters work

ADE5M201SSN

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 1 (S), Straight, Gland size 5, Armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M201SSN
EAN
3589350042160
Product Length/Depth
71 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
93.3 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
1 (S)
Outer sheath (min/max)
7-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com