Download document () of 20
We make what matters work

ADE6CM163SSSCN

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3 (L), Straight, Gland size 5, Armoured Barrier, Stainless steel, 6-12 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM163SSSCN
EAN
3589350036855
Product Length/Depth
62.5 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
115.349 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
Class I, Division 1
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured Barrier
Thread Size
M16
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
6-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com