Download document () of 20
We make what matters work

ADE6CM253SSSCNK2

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3 (L), Straight, Gland size 8, Armoured, Stainless steel, 16-27.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM253SSSCNK2
EAN
3589350074031
Product Length/Depth
89 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
480.14 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 1
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured Barrier
Thread Size
M25
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
16-27.5
Gland size
8
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com