Download document () of 20
We make what matters work

AGC-1/8-R

Eaton AGC series Fast-acting fuse .125A, 250 Vac, 32 Vdc (self certified), AGC-1-8-R

General specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
AGC-1/8-R
UPC
051712654975
Product Height
32 mm
Product Weight
1.8 g
Compliances
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
.125A
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us