Fast-Acting Fuse, 25A, 32 Vac, 32 Vdc (self certified), 1000A at 32 Vac, 60 min maximum at 135%, 120 s maximum at 200%, Ferrule end X ferrule end, 1/4 in Diameter X 1-1/4 in Length, axial leads and caps
| Product Name |
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
|
| Catalog Number |
AGC-V-25
|
| UPC |
051712375412
|
| Product Length/Depth |
0.25 in
|
| Product Height |
1.25 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.001 lb
|
| Compliances |
CE Marked
|
| Used with |
axial leads and caps
|
| Amperage Rating |
25 A
|
| Interrupt rating |
1 kAIC at 32 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 120 sec at 200%
|
| Voltage rating |
32 Vac, 32 Vdc (self certified)
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support